IESNA:LM-63-2002
[TEST]P976397
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-53-C-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5300LM PACKAGE 80CRI 4000K CURVED REFLECTOR TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5377.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 38.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1594.0 1599.5 1594.0 1583.0 1566.5 1544.4 1516.9 1487.5 1452.6 1410.4 
1366.3 1316.7 1261.6 1202.8 1136.7 1074.3 1004.5 931.1 861.3 789.7 
718.0 651.9 587.7 527.0 473.8 422.4 374.6 328.7 288.3 247.9 
211.2 174.5 143.2 108.3 75.3 40.4 0.0 
1594.0 1601.3 1623.4 1649.1 1676.6 1693.2 1698.7 1696.8 1682.1 1661.9 
1628.9 1590.3 1540.7 1482.0 1415.9 1344.2 1267.1 1190.0 1112.9 1035.7 
966.0 901.7 837.4 780.5 725.4 675.8 629.9 584.0 536.2 492.2 
446.2 396.7 347.1 286.5 224.0 134.1 0.0 
1594.0 1608.7 1678.5 1740.9 1788.7 1825.4 1851.1 1862.1 1860.3 1843.8 
1816.2 1774.0 1724.4 1660.1 1588.5 1511.4 1425.1 1338.7 1254.3 1166.1 
1089.0 1015.5 943.9 879.6 817.2 758.4 703.3 648.3 595.0 541.7 
488.5 435.2 376.5 301.2 220.4 117.5 0.0 
1594.0 1639.9 1737.2 1816.2 1880.5 1930.1 1961.3 1979.6 1983.3 1968.6 
1939.2 1893.3 1830.9 1757.4 1673.0 1579.3 1480.1 1377.3 1270.8 1179.0 
1083.5 999.0 918.2 844.7 776.8 716.2 657.4 604.2 550.9 501.3 
449.9 389.3 323.2 253.4 181.8 93.7 0.0 
1594.0 1639.9 1748.3 1830.9 1902.5 1955.8 1988.8 2007.2 2009.0 1996.2 
1965.0 1917.2 1849.3 1770.3 1676.6 1577.5 1471.0 1364.5 1263.4 1156.9 
1063.3 977.0 896.2 824.5 758.4 697.8 646.4 591.3 543.6 495.8 
446.2 380.1 315.9 249.8 172.6 90.0 0.0 
